Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SM Type - Socket
Bill of material
800SM STEEL NBR
CNSORDERNO
Order number
800SM STEEL NBR
ASSYNO
Assy No.
CA92727
S
Application
Rc1
MT
Material
STEEL
M
Mass
329 g
L
(72) mm
D
35 mm
H
Hex.
Hex.36 mm
T
R1 mm
B
16 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031